Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with FE0650LPC Series

FE14 Series

  • Maintenance-free LEDs with 25,000 hours of life
  • Integral photo control provides nighttime ON,daytime OFF functionality
  • Low profile plastic injection molded housing suitable for outdoor use
  • Up to 1241 lumens
  • Area coverage equivalence up to 75W incandescent or 23W CFL
  • 35000K and 5000K color temperature
  • Available in Bronze and White finish (FE0650 version only)
  • cULus listed for wet locations
  • Suitable for residences, apartment and light commerical buuildings
FE14 Series

FE14 Series

Overview

The HALO Outdoor LED area light with Dusk-to-Dawn photocontrol incorporates sustainable LED technology into an aestheticallypleasing fixture. LED Area light is a dependable and reliable security solution that provides nighttime ON and daytime OFF. LED lighting provides the ability to truly install the fixture and walk away, while saving energy.Perfect Dusk-to-Dawn area lighting for residential applications such as entrances, patios, walkways, apartment complexes and light commercial buildings such as hotels, strip malls

Resources