- 55 degree beam optic
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo |
| Family | HL36SAR |
| Description | 55° beam optic |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083853854 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Mounting | Recessed |
| Voltage Rating | N/A |
| Product Weight | 1.26 |
| Case Quantity | 12 |
| Pallet Quantity | 9408 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |