Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Art Glass LED Pendants

  • Art glass pendants provide a unique touch to lighting
  • Lumens: 560 max. at 3000K
  • 8W
  • Replace 60W A15 or G16.5 lamps
  • 5' field-adjustable 18AWG clear-jacketed cord
  • Color temperatures: 2700K and 3000K
  • CRI: 90
  • Smooth dimming down to 5% at 120V
  • 20 hand-crafted blown glass shade color choices
  • Small and Large sizes
  • Aluminum Haze, Bronze, Black and White adapter/canopy
  • cULus listed
  • T24 compliant and ENERGY STAR® qualified
  • 5-year warranty
Art Glass LED Pendants

Art Glass LED Pendants

Unique hand crafted one-of-a-kind solution

Art glass pendants offer the opportunity to add a truly unique touch to lighting needs in both hospitality and residential spaces. They can add a pleasant free flowing accent in reception or hospitality areas or they can be used for general lighting with their inviting pools of muted illumination.

Ideal for these spaces:

Individually hand crafted

Individually hand crafted

HALO Art Glass LED Pendants are individually hand made. The color, pattern, and shape will vary from piece to piece adding to their unique charm. The pendants are hand crafted in the United States.

Design freedom

Design freedom

Four styles are available in small and large sizes and the "taste" fully named color choices such as Tahitian Coconut, Blueberry Swirl, Cherries Jubilee, Spumoni, Butterscotch Twist and Rocky Road allow a wide choice for design freedom.

The professional's brand of choice!

The professional's brand of choice!

For more than 60 years, HALO's state-of-the-art engineering, on-going research and development and meticulous product standards has distinguished the brand the building community knows and trusts. In fact, HALO has been voted as the Brand Leader in lighting for more than 20 consecutive years!

Stock catalog numbers

Resources

Find product variations