- Straight sides of metal baffle for large diameter lamps
- For BR40, PAR38, BR30 and PAR30 lamps
- Coil spring retention
- Oversized ring expands coverage of ceiling gaps and cut-out errors
Your internet browser isn't supported.
6103WB
Specifications
Product Description
| Brand Name | Halo |
| Family | 6103 Straight Metal Baffle |
| Description | 6" White Straight-Side Metal Baffle, White Self-Flange Ring |
Product Details
| Lamp Type | E26 Screwbase |
| UPC | 080083743513 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Recessed Trim | Baffle |
| Voltage Rating | N/A |
| Product Weight | 0.51 |
| Case Quantity | 18 |
| Pallet Quantity | 900 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |