- Straight sides of metal baffle for large diameter lamps
- For BR40, PAR38, BR30 and PAR30 lamps
- Coil spring retention
- Oversized ring expands coverage of ceiling gaps and cut-out errors
Your internet browser isn't supported.
HALO
6103BB
Specifications
Product Description
Brand Name | Halo |
Family | 6103 Straight Metal Baffle |
Description | 6" Black Straight-Side Metal Baffle, White Self-Flange Ring |
Product Details
Lamp Type | E26 Screwbase |
UPC | 080083743506 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Product Weight | 0.49 |
Case Quantity | 6 |
Pallet Quantity | 840 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |