- Straight sides of metal baffle for large diameter lamps
- For BR40, PAR38, BR30, PAR30 lamps
- Self-flanged reflector cone
- Coil spring retention
- Slightly oversized ring expands
Your internet browser isn't supported.
6106SC
Specifications
Product Description
| Brand Name | Halo |
| Family | 6106 Straight Reflector |
| Description | 6" Specular Clear Straight-Side Reflector, White Self-Flange Ring |
Product Details
| Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
| UPC | 080083743520 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Reflector |
| Voltage Rating | N/A |
| Product Weight | 0.25 |
| Case Quantity | 18 |
| Pallet Quantity | 1080 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |