- Full cone baffle for BR30, BR40, A19, PAR30 and PAR38 lamps
- Torsion spring retention
- Socket supporting baffle
- Slightly oversized ring expands coverage of ceiling cut-out errors
Your internet browser isn't supported.
6125BB
Specifications
Product Description
| Brand Name | Halo |
| Family | 6125 Full Cone Baffle |
| Description | 6" Full Cone Black Baffle, White Self-Flange Ring |
Product Details
| Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
| UPC | 080083742899 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Baffle |
| Voltage Rating | N/A |
| Product Weight | 0.36 |
| Case Quantity | 36 |
| Pallet Quantity | 432 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |