- Full cone baffle trim
- Torsion springs retention
- Socket supporting
Your internet browser isn't supported.
5125WB
Specifications
Product Description
| Brand Name | Halo |
| Family | 5125 Full Cone Baffle, Self Flange |
| Description | 5" Full Cone White Baffle, White Self-Flange Ring |
Product Details
| Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
| UPC | 080083743162 |
| Amperage Rating | N/A |
| Aperture | 5 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Baffle |
| Voltage Rating | N/A |
| Product Weight | 0.46 |
| Case Quantity | 24 |
| Pallet Quantity | 288 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |