- Full cone reflector
- Torsion spring retention
- Socket supporting
- Oversized ring expands coverage of ceiling gaps and cut-out errors
Your internet browser isn't supported.
5120SN
Specifications
Product Description
| Brand Name | Halo |
| Family | 5120 Full Cone Reflector, Self-flange |
| Description | 5" Full Cone Satin Nickel Reflector, Satin Nickel Self-Flange |
Product Details
| Lamp Type | E26 Screwbase |
| UPC | 080083743100 |
| Amperage Rating | N/A |
| Aperture | 5 Inch |
| Mounting | Recessed |
| Recessed Trim | Reflector |
| Voltage Rating | N/A |
| Product Weight | 0.28 |
| Case Quantity | 6 |
| Pallet Quantity | 288 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |