- Step plastic baffle
- Formed metal trim ring
- Friction clip retention
Your internet browser isn't supported.
4001BB
Specifications
Product Description
| Brand Name | Halo |
| Family | 4001 Step Plastic Baffle |
| Description | 4" Black Plastic Step Baffle, White Ring |
Product Details
| Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
| UPC | 080083751440 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Baffle |
| Voltage Rating | N/A |
| Product Weight | 0.45 |
| Case Quantity | 12 |
| Pallet Quantity | 672 |
| Country of Origin | CN |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |