Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 26, 2021

Revolve™ LED Dusk to Dawn

  • Sleek, contoured design optimized for low profile applications
  • Integral photo control provides nighttime ON daytime OFF functionality
  • Durable, die-cast aluminum housing
  • Maintenance-free LEDs with 50,000 hours of life
  • Optics rotate 360° for fully adjustable area coverage
  • Twin and triple LED versions available for multiple applications
  • 3500K and 5000K CCT options for maximum versatility
  • Energy Star and DLC qualified
  • Available in White or Bronze
Revolve™ LED Dusk to Dawn

Revolve™ LED Dusk to Dawn

Overview

The patents-pending Revolve™ LED outdoor security product line by All-Pro™ combines advanced LED technology and industry-leading optic design to bring you a low-profile fixture with uncompromising performance. An integral photo control provides nightime ON, daytime OFF functionality. Refractive optics eliminate the need for bulky reflectors, while allowing you to easily aim the light precisely where you need it by simply rotating the optic. The end result is a sleek, aesthetically appealing LED fixture that remains virtually unnoticeable when not in use.

Stock catalog numbers

Resources

Other products you might be interested in