- ENERGY STAR® certified
- 90 CRI: 2700K, 3000K, 3500K, 4000K, or 5000K CCT
- Lumens: 600, 900, 1200
- Retrofits existing 5 or 6" housings with screwbase adapter included"
- Use with 5 and 6" LED housings - new construction and remodel"
- Dimmable
- Dual-mount: Torsion Spring and Push-N-Twist clip models
- Damp location and Wet location shower listed
- LED connector is CA Title-24 high efficacy compliant and cULus Listed
Your internet browser isn't supported.
RL56TRMWHB
Specifications
Product Description
| Brand Name | Halo |
| Family | RL Recessed LED Trims |
| Description | 5/6-inch overlay, Matte White, Baffle |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083771240 |
| Amperage Rating | N/A |
| Aperture | 5/6 Inch |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 1.05 |
| Case Quantity | 6 |
| Pallet Quantity | 840 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |