Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Mar 11, 2025

Replace with SMX Edgeless Surface Mount LED Downlights

SLD6xJB LED

  • Ultra-low profile surface downlight with downlighting distribution
  • Ceiling or wall mounting in compatible junction boxes
  • 80 CRI or 90 CRI
  • 2700K, 3000K, 3500K, 4000K color temperature options
  • Dimmable with 120V dimmers
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories
SLD6xJB LED

SLD6xJB LED

Overview

The Halo Surface LED Downlight (SLD) incorporates WaveStream™ technology to create an ultra-low profile surface mounting downlight with the performance and look of a traditional downlight. SLD6 (6") is designed for installation in many standard and fire-rated 3-1/2" and 4” square, octagon, or round junction boxes. Supply wire adapater with LED quick wiring connector included. Suitable for residential or commercial installations. Ideal for closets, storage areas, attics and basements. Compliant with NFPA® 70, NEC® Section 410.16 (A) (3) and 410.16 (C)(5).

Resources