Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

SPAN LED Wall Wash

  • 24-inch fixture
  • 2000, 3000, or 4000 nominal lumens (up to 90 lm/w)
  • Available in 3000K and 4000K
  • 80+ CRI
  • Die-cast aluminum construction
  • Excellent thermal performance for 70% lumen maintenance at 50,000 hrs
  • Optional louver accessory
  • Finishes: White, Matte Black, and Aluminum Haze
  • Designed for use a downlight or wall wash light
SPAN LED Wall Wash

SPAN LED Wall Wash

Overview

HALO LED Span fixture family is designed for use as a downlight or wall wash light. The SPAN LED is ideal for applications where a wide even distribution of light is desired. The luminaire can be used to wash a wall with light or as a downlight to evenly illuminate a counter. Utilizing LED technology, it is extremely energy efficient.

Stock catalog numbers

Resources

Find product variations