- For use with ML56 Series LED light modules
- Aluminum construction
- Shallow height allows use in shallow ceiling housings
- Shallow baffle with self-flange
- Wet location shower listed with ML56 LED Light Modules
- Torsion springs pull trim and light module tight to ceiling
- ML56 downlight trims and modules make housings AIR-TITE™ (ASTM E283)
- For use with ML56 Series LED light modules
- For use in shallow or standard housings
Your internet browser isn't supported.
696WB
Specifications
Product Description
| Brand Name | Halo |
| Family | 696WB Shallow Baffle Trim |
| Description | 6" Trim, Shallow White Baffle, White Trim |
Product Details
| Lamp Type | LED (Not Included) |
| UPC | 080083624164 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Shallow Baffle |
| Voltage Rating | N/A |
| Product Weight | 0.653 |
| Case Quantity | 6 |
| Pallet Quantity | 300 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |