- For use with ML56 Series LED light modules
- Aluminum construction
- For use in standard housings
- Baffles with self-flange
- Wet location shower listed with ML56 LED Light Modules
- Torsion springs pull trim and light module tight to ceiling
- ML56 downlight trims and modules make housings AIR-TITE™ (ASTM E283)
Your internet browser isn't supported.
693TBZB
Specifications
Product Description
| Brand Name | Halo |
| Family | 693 Baffle Trim |
| Description | 6" Trim, Tuscan Bronze Baffle, Tuscan Bronze Trim |
Product Details
| Lamp Type | LED (Not Included) |
| UPC | 080083624126 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Baffle |
| Voltage Rating | N/A |
| Product Weight | 0.751 |
| Case Quantity | 6 |
| Pallet Quantity | 300 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |