- Specification-grade, flexible integrated LED track product
- 5 field-interchangeable optics (8°, 15°, 25°, 45° and wall wash)
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90 minimum
- Lumens: 500, 1,000 and 1,800, Smooth dimming down to 5% at 120V
- Holds 3 pieces of standard 2" PAR30/PAR20 media filters or lenses
- Metal construction, Colors: White, Matte Black and Silver finishes
- cULus listed, T24 compliant and DesignLights™ Consortium qualified
- Hidden Heat Sink Gives Smooth, Cylindrical Shape, 5-year warranty
Your internet browser isn't supported.
L815SML10NF935P
Specifications
Product Description
| Brand Name | Halo |
| Family | 815 LED Stasis Small Track Luminaire |
| Description | 1000 L Narrow Flood 90 CRI 3500K |
Product Details
| Lamp Type | LED |
| UPC | 080083921805 |
| Amperage Rating | 0.105 A |
| Color Temperature Max | 3500K |
| Mounting | Track |
| Track Lampholders | Stasis |
| Voltage Rating | 120V |
| Wattage | 12.7 W |
| Product Weight | 2.05 |
| Case Quantity | 4 |
| Pallet Quantity | 144 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |