- Delivers up to 95 LPW @ 14.8W
 - 90 CRI minimum, L70 @ 50,000 Hrs
 - Smooth dimming down to 5% at 120V
 - Field interchengeable optics
 - Available in 2 distinct styles to expand breadth of applications
 - Full selection of 2700K, 3000K, 3500K and 4000K color temperatures
 - cUL listed and T24 compliant
 - Can hold 1 piece of media using built in media holder
 
Your internet browser isn't supported.
L81211NF9030MB
Specifications
Product Description
| Brand Name | Halo | 
| Family | 812 Mini LED Track Luminaire | 
| Description | Mini LED Trac narrow flood cylinder, 1100 lumens, 90CRI, 3000K, Black | 
Product Details
| Lamp Type | LED | 
| UPC | 080083813698 | 
| Amperage Rating | .124 | 
| Color Temperature Max | 3000K | 
| Mounting | Track | 
| Track Lampholders | Mini LED | 
| Voltage Rating | 120V | 
| Wattage | 15.5W | 
| Product Weight | 0.99 | 
| Case Quantity | 6 | 
| Pallet Quantity | 648 | 
| Country of Origin | CN | 
| ARRA | Yes | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No |