- Delivers up to 95 LPW @ 14.8W
- 90 CRI minimum, L70 @ 50,000 Hrs
- Smooth dimming down to 5% at 120V
- Field interchengeable optics
- Available in 2 distinct styles to expand breadth of applications
- Full selection of 2700K, 3000K, 3500K and 4000K color temperatures
- cUL listed and T24 compliant
- Can hold 1 piece of media using built in media holder
Your internet browser isn't supported.
L81108FL9030MB
Specifications
Product Description
| Brand Name | Halo |
| Family | 811 Mini LED Track Luminaire |
| Description | Mini LED Track Fixture, 800 lumen, Flood Distribution, 90 CRI, 3000K, Matte Black |
Product Details
| Lamp Type | LED |
| UPC | 080083860289 |
| Amperage Rating | 0.09 |
| Color Temperature Max | 3000K |
| Mounting | Track |
| Track Lampholders | Mini LED |
| Voltage Rating | 120-277V |
| Wattage | 10.5W |
| Product Weight | 0.772 |
| Case Quantity | 6 |
| Pallet Quantity | 378 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |