Catalog Number:
811flopk
HALO
  • Delivers up to 95 LPW @ 14.8W
  • 90 CRI minimum | L70 @ 50,000 Hrs
  • Smooth dimming down to 5% at 120V
  • Field interchengeable optics
  • Available in 2 distinct styles to expand breadth of applications
  • Full selection of 2700K, 3000K, 3500K and 4000K color temperatures
  • cUL listed and T24 compliant
  • Can hold 1 piece of media using built in media holder

Resources

Specifications

Product Description

Brand Name Halo
Family 811 Mini LED Track Luminaire
Description Interchangable Flood Optic for L811 Track series
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083814022
Mounting Accessory
Product Weight 0.155
Case Quantity 1
Pallet Quantity 12
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?