- Smart Wi-Fi security floodlights with integrated motion sensor
- Control from anywhere via WiZ App or voice
- 2400 lumens brightness
- Full color and tunable white LEDs (2200K-6500K)
- No hub needed, quick Wi-Fi setup
- Sleek matte black finish
- Wireless dimming via WiZ App
- Wall or eave mounting
- Wet location listed for outdoor use
- 50,000 hours operation
- 5-year warranty
Your internet browser isn't supported.
ESF2ARGBWMBL-WIZ
Specifications
Product Description
| Brand Name | Halo |
| Family | ESF WiZ Smart Wi-Fi® Outdoor LED Security Motion Floodlights |
| Description | 2400 Lumen, Motion Flood, Black with RGBW and WiZ |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083260348 |
| Amperage Rating | 0.23A at 120V |
| Color Temperature Max | 6500K |
| Mounting | Surface Mount |
| Voltage Rating | 120V |
| Wattage | 28.6 W |
| Case Quantity | 2 |
| Pallet Quantity | 240 |
| Country of Origin | TH |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |