- Decorative outdoor LED wall light with compact footprint
- Dusk-to-dawn photocell with selectable CCT and lumens
- UV-resistant lens and rust-resistant bronze finish
- 5 color temperatures: 3000K / 3500K / 4000K / 5000K / 6500K
- Selectable brightness: 2100 / 2800 / 3500 lumens
- 0–10V dimming for energy savings and control
- Installs to recessed junction boxes; includes hardware and safety wire
- IP65 wet-location rated; die-cast aluminum housing
- Meets commercial outdoor lighting standards
- 50,000-hour maintenance-free operation
- 5-year limited warranty
Your internet browser isn't supported.
BKHD Decorative Outdoor LED Wall Lights
Overview
Compact and contractor-ready, the HALO Outdoor BKHD LED Wall Light delivers reliable illumination and modern control for commercial exteriors. Select from 5 color temperatures (3000K–6500K) and 3 lumen outputs (2100/2800/3500), with 0–10V dimming for added efficiency. A built-in dusk-to-dawn photocell enables automatic, maintenance-free operation for up to 50,000 hours. Designed to replace older wall packs and mount to standard junction boxes, it supports 120–277V systems for broad compatibility. Backed by US-based support and a 5-year warranty, HALO is a trusted brand with nearly 70 years of lighting expertise.
Hands-Free Dusk-to-Dawn Security
An integrated photocell automatically powers the light on at night and off during the day - no manual control required.
Adjustable Color Temp & Brightness
Match your space with 5 CCT options and 3 lumen outputs for tailored visibility and energy savings.
Durable Design for Any Environment
The rugged die-cast housing and UV-resistant lens are built to withstand tough weather while maintaining performance.