- Wide choice of finishes for any decor
- Torsion Spring Retention
- 30° Tilt, 360° Rotation
- Can be used in Slope Ceiling application
Your internet browser isn't supported.
78P
Specifications
Product Description
| Brand Name | Halo |
| Family | 78 Eyeball 30° Tilt |
| Description | 6" Trim PAR30L Eyeball White Trim with White Eyeball, 30 Degree tilt |
Product Details
| Lamp Type | Halogen, LED, CFL |
| UPC | 662400130628 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Eyeball |
| Voltage Rating | N/A |
| Product Weight | 1.1 |
| Case Quantity | 6 |
| Pallet Quantity | 240 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |