- Two modes: downlight mode and night light mode
- Downlight mode – 5-color selectable CCT
- Gentle glow illuminates an acrylic trim fixed at 2000K CCT
- Up to 790 lumens delivered in downlight mode and 90 CRI
- Canless installation, no housing required
- 2” depth makes this product great for use in ultra-shallow plenum spaces
- 120V input, phase cut dimming to 5% in both downlight and night light modes
- Wet location listed, Air-Tite, IC rated
- 50K life hours and Five-year limited warranty
- Repositionable driver junction box
Your internet browser isn't supported.
RL Night Light 4" Direct Mount
Don’t Be Left in the Dark!
The HALO RL Night Light 4" Direct Mount features two modes: downlight mode for general area illumination and night light mode for a gentle glow illuminating the acrylic trim. Simply toggle your light switch to change modes. The downlight mode features 5-color selectable CCT ranging from 2700K warm light to 5000K cool light, while the night light mode offers a warm 2000K glow. This canless direct mount downlight does not require a housing for installation. The slim design fits in 2x4 construction or ultra-shallow plenum spaces. The smooth lens and even glow make this the perfect solution in a multitude of residential applications including children’s rooms, bathrooms, hallways, or any space you may need a night light.
Your New Favorite Night Light
Double flip the light switch and your recessed light turns into a night light to guide your path in the dark.
No housing Night Light
The Night Light can be installed in ultra-shallow plenum without a housing, saving you time and money.
Field Selectable Color Temperature
Easily select the color temperature with a flip of the switch during installation.