Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Night Light LED Canless Downlight

  • Sizes 4" and 6" canless installation, no housing required
  • Two modes: downlight mode and night light mode
  • Downlight mode – 5CCT field selectable
  • 2000K CCT gentle glow illuminates an acrylic trim fixed
  • Toggle switch On-Off-On to change between downlight mode and night light mode
  • 2” depth makes this product great for use in ultra-shallow plenum spaces
  • Downlight mode and night light mode both dimmable to 5% with 120V input, phase cut dimming
  • Up to 1040 lumens delivered in downlight mode and 90 CRI
  • Wet location listed, Air-Tite, IC rated
  • 50K life hours and Five-year limited warranty
  • Repositionable driver junction box
  • 5 Year Warranty
Night Light LED Canless Downlight

Night Light LED Canless Downlight

Don’t Be Left in the Dark!

The HALO Night Light Canless Downlight comes in sizes 4" and 6" and features two modes: downlight mode for general area illumination and night light mode for a gentle glow illuminating the acrylic trim. Simply toggle your light switch to change modes. Choose your color temperature directly on the fixture for the downlight mode. With the flick of a switch, you can choose between 5 color temperatures ranging from warm (2700K) to daylight (5000K) or choose the warm dimming option to mimic candlelight for mood setting in any space. This canless direct mount downlight does not require a housing for installation. The slim design fits in 2x4 construction or ultra-shallow plenum spaces. The smooth lens and even glow make this the perfect solution in a multitude of residential applications including children’s rooms, bathrooms, hallways, or any space you may need a night light.

Your New Favorite Night Light

Double flip the light switch and your recessed light turns into a night light to guide your path in the dark.

Ultimate customization

Easily select the color temperature with a flip of the switch during installation or select the dim-to-warm setting. The dim-to-warm setting begins at 3000K and dims smoothly to 1800K, creating a rich, warm glow resembling candlelight or the sun on the horizon.

No housing Night Light

No housing Night Light

The Night Light can be installed in ultra-shallow plenum without a housing, saving you time and money.

Stock Catalog Number (2)

Resources

Other products you might be interested in