Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HLB 6" Slim Edge Canless LED Downlight

  • Polymer trim with smooth lens
  • Canless installation, no housing required
  • Selectable color temperature: choose 2700K, 3000K, 3500K, 4000K, 5000K CCT
  • 1,015 nominal lumens
  • 90 CRI min, L70 at 50,000 hours
  • 120V input, phase cut dimming to 5%
  • Wet location listed for showers and protected ceilings
  • Air-tite and IC rated
  • Five year limited warranty
HLB 6" Slim Edge Canless LED Downlight

HLB 6" Slim Edge Canless LED Downlight

Installs virtually anywhere

The HALO HLB 6" Slim Edge is an ultra-thin LED canless direct mount downlight with a remote junction box and driver, making it ideal for new construction and renovation work. The downlight is just 1/2" thick and does not require a recessed housing for installation. It's perfect for tight plenum spaces and saves you time and money on installation. Selectable color temperature and selectable lumens make this downlight perfect for virtually any application!

Ultra-thin solution

Ultra-thin solution

The ultra-thin MicroEdge downlight is for new construction and renovation work and can install from below the ceiling in as little as a 1-1/2" plenum height. The HLB downlights can be used in direct contact with insulation and is airtight, reducing airflow between unconditioned and conditioned spaces and meeting restricted air flow requirements.

Field SeleCCTable color temperatures

Field SeleCCTable color temperatures

SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the driver junction box, the user can choose from a range of five color temperatures from 2700K - 5000K.

Installs virtually anywhere

The MicroEdge products install into a standard hole saw size cutout and is retained securely in place with springs. The driver box installs through a cutout and can be positioned remotely from the fixture fitting. The keyhole slots facilitate attachment to the building structure.

Resources

Stock Catalog Number (1)

Other products you might be interested in

Want to purchase this product?

Need more information?