- Slide-N-Side™ wire traps
- Quick Connect wiring connectors included in junction box
- AIR-TITE™ per ASTM E283
- Die-formed housing
- Remodel springs accommodate 1/2" and 5/8" ceiling material
- Compatible with Halo RL460 Series LED modules
Your internet browser isn't supported.
H995RICAT
Specifications
Product Description
| Brand Name | Halo |
| Family | H995RICAT Series |
| Description | 4" LED Remodel Housing IC Air-Tite Shallow Ceiling 120V Line Voltage |
Product Details
| Lamp Type | LED (Not Included) |
| UPC | 080083616947 |
| Amperage Rating | 1.25 at (120V) |
| Aperture | 4 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | 120/277V |
| Product Weight | 1.35 |
| Case Quantity | 6 |
| Pallet Quantity | 180 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |