Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

H995RICAT Series

  • Compatible with HALO 4" LED modules
  • Insulated Ceiling (IC) rated to be in direct contact with insulation
  • AIR-TITE™ reduces airflow between unconditioned and conditioned spaces
  • Quick Connect wiring connectors included in junction box
  • Remodel springs accommodate 1/2" and 5/8" ceiling material
  • Non-metallic (NM) cable pryouts and conduit knockouts in junction box
  • Single wall formed aluminum housing
  • LED modules install with a plug-in 120V line voltage wiring connector
  • Use with HALO LT4, RL4, RA4, SMD4, SLD4 LED trims and ML4 LED system
H995RICAT Series

H995RICAT Series

Energy-efficient accent, task and general lighting LED solution

This small aperture remodel housing is dedicated for use with HALO LED modules and is deal for accent, task and general lighting. The H995RICAT housing is designed for direct contact with insulation and the AIR-TITE design meets restricted air flow requirements. The LED connection is a non-screw base to preserve the high efficacy rating of the luminaire.

The professional's brand of choice!

The professional's brand of choice!

For more than 65 years, HALO's state-of-the-art engineering; on-going research and development; and meticulous product standards has distinguished the brand the building community knows and trusts. In fact, HALO has been voted as the Brand Leader in lighting for more than 24 consecutive years!

Patented Innovation and High Quality

Patented Innovation and High Quality

HALO's housings feature a robust construction, an integral thermal protector that guards against over-lamping and installs from below a finished ceiling. The housing is engineered with many contractor-friendly features for quick and easy installation. We also emboss the logo on the frame, so you can be confident you have a quality HALO product.

Efficiency standards

Efficiency standards

Cooper Lighting Solutions support state codes enforcing more stringent and environmentally protective standards such as California Energy Commission's Title 24 or Title 20 Energy Efficiency standards.

Complete your installation

Products frequently bought together

Stock Catalog Number (1)

Resources

FAQs

Want to purchase this product?

Interested in email updates?

Need more information?