- For use with ML56 Series LED light modules
- Aluminum construction
- For use in standard housings
- Eyeball with baffle and self- flange
- Torsion springs pull trim and light module tight to ceiling
- For use in standard housings
- Eyeball tilts from 0 to 30 degrees
- Rotation adjustment mechanism for rotation capbility up to 360 degrees
Your internet browser isn't supported.
694WB
Specifications
Product Description
| Brand Name | Halo |
| Family | 694 Eyeball Trim |
| Description | 6" Trim, Low Profile Eyeball, White |
Product Details
| Lamp Type | LED (Not Included) |
| UPC | 080083634354 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Eyeball |
| Voltage Rating | N/A |
| Product Weight | 1.1 |
| Case Quantity | 6 |
| Pallet Quantity | 450 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |