- 3” & 4” Yolk-mounted Round Flatback Cylinder LED Track Heads
- Lumens/Watts: 3" - 1300 lm/12W, 1800 lm/20W; 4" - 3000 lm/37W
- Color Temperatures: 2700K, 3000K, 3500K and 4000K; 90+ CRI
- Field-interchangeable Optics: Spot, Narrow Flood, and Flood
- Compatible Track: HALO Power & Lazer, HALO TEK/HTEK, Juno, and Lightolier (120V or 277V)
- Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers; 120V input
- Die-cast Aluminum Finishes: Matte White, Matte Black, and Aluminum Haze
- Holds 2 pieces of standard 2” media filters or lenses
- cULus listed, T24 compliant and DesignLights™ Consortium qualified
- 5-year warranty
Your internet browser isn't supported.
808 High Performance LED Track Luminaire
Overview
The durable HALO 808 High Performance offers reliable, low-glare, high-power beam performance for accent and display lighting. Featuring high-efficiency LED technology with precision aluminized reflector optics, the 808 delivers energy-saving economical accents to modern spaces. The 808 was engineered to provide exceptional lighting with up to 3,350 lumens and over 35,700 candela of beam power. The beam distribution can also be customized with media, supporting up to two pieces with the media snoot.
Ideal for these spaces:
High quality construction and long life
Featuring durable, die-cast aluminum construction, the 3" and 4" diameter flatback LED trackheads are design to last 50,000 hours at 70% lumen maintenance, providing significant energy and maintenance savings.
Convenient field-interchangeable optics
Offered in spot, narrow flood and flood distributions, the unique design of the track luminaires allows the ability to change the optics in the field to meet specific application needs.
Numerous media choices
Precision designed trim ring contains unique teeth locking mechanism and can accept up to 2 pieces of standard media. The 3" diameter fixture accepts PAR 20 standard media and the 4” diameter fixture accepts PAR 30 standard media.