- Halo Power Trac & Lazer Track, 1800 L 3-Inch, 32 Degree Flood, 3000K / 90 CRI, Matte Black, 120V
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Smooth dimming down to 5% at 120V
- 5-year warranty
Your internet browser isn't supported.
L80818FL930MB
Specifications
Product Description
| Brand Name | Halo |
| Family | 808 High Performance LED Track Luminaire |
| Description | Halo Power Trac & Lazer Track, 1800 L 3-Inch, 32 Degree Flood, 3000K / 90 CRI, Matte Black, 120V |
Product Details
| Lamp Type | LED |
| UPC | 080083247158 |
| Amperage Rating | 0.17A |
| Color Temperature Max | 3000K |
| Mounting | Yoke/Pendant Mount |
| Track Lampholders | Cylinder |
| Voltage Rating | 120V |
| Wattage | 19.8W |
| Product Weight | 3.3 |
| Case Quantity | 4 |
| Pallet Quantity | 96 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |