- 3” & 4” Yolk-mounted Round Flatback Cylinder LED Track Heads
- Lumens/Watts: 3" - 1300 lm/12W, 1800 lm/20W; 4" - 3000 lm/37W
- Color Temperatures: 2700K, 3000K, 3500K and 4000K; 90+ CRI
- Field-interchangeable Optics: Spot, Narrow Flood, and Flood
- Compatible Track: HALO Power & Lazer, HALO TEK/HTEK, Juno, and Lightolier (120V or 277V)
- Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers; 120V input
- Die-cast Aluminum Finishes: Matte White, Matte Black, and Aluminum Haze
- Holds 2 pieces of standard 2” media filters or lenses
- cULus listed, T24 compliant and DesignLights™ Consortium qualified
- 5-year warranty
Your internet browser isn't supported.
L80818FL927P
Specifications
Product Description
| Brand Name | Halo |
| Family | 808 High Performance LED Track Luminaire |
| Description | Halo Power Trac & Lazer Trac, 1800 L 3-Inch, 32 Degree Flood, 2700K / 90 CRI, Matte White |
Product Details
| Lamp Type | LED |
| UPC | 080083247172 |
| Amperage Rating | N/A |
| Color Temperature Max | 2700K |
| Mounting | Track Mount |
| Track Lampholders | Cylinder |
| Voltage Rating | 120V |
| Wattage | 20.8W |
| Product Weight | 3.3 |
| Case Quantity | 4 |
| Pallet Quantity | 320 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |