- 35°-50° Tilt, 360° rotation
- 50° tilt with double gimbal design using compound angles
- Double gimbal for PAR30 lamps
- Torsion spring retention
- Shallow housings are compatible with PAR30 short-neck lamps
- Socket supporting gimbal
Your internet browser isn't supported.
6215SN
Specifications
Product Description
| Brand Name | Halo |
| Family | 6215 Double Gimbal, PAR30 |
| Description | 6" Satin Nickel Adjust. Double Gimbal & Trim Ring 35-50-degree max. tilt |
Product Details
| Lamp Type | E26 Screwbase |
| UPC | 080083743193 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Recessed Trim | Gimbal |
| Voltage Rating | N/A |
| Product Weight | 0.72 |
| Case Quantity | 6 |
| Pallet Quantity | 360 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |