- Open wet location showerlight for outdoor rated lamps ONLY
- For PAR30 and PAR38
- Torsion spring retention
- Socket supporting cone
- Oversize ring for coverage of ceiling gaps and cut-out errors
Your internet browser isn't supported.
6146WH
Specifications
Product Description
| Brand Name | Halo |
| Family | 6146 Open Wet Location |
| Description | 6" White Reflector, Open Wet Location Showerlight, Self-Flange Ring |
Product Details
| Lamp Type | E26 Screwbase |
| UPC | 080083745524 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Recessed Trim | Showerlight |
| Voltage Rating | N/A |
| Product Weight | 0.02 |
| Case Quantity | 36 |
| Pallet Quantity | 432 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |