- Full cone reflector for BR30, BR40, A19 and PAR30 and PAR38 lamps
- Torsion spring retention
- Socket supporting reflector
- Oversized ring expands coverage of ceiling gaps and cut-out errors
Your internet browser isn't supported.
6120WH
Specifications
Product Description
| Brand Name | Halo |
| Family | 6120 Full Cone Reflector |
| Description | 6" Full Cone White Reflector, White Self-Flange Ring |
Product Details
| Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
| UPC | 080083742875 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Reflector |
| Voltage Rating | N/A |
| Product Weight | 0.35 |
| Case Quantity | 36 |
| Pallet Quantity | 288 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |