- Contoured tapered sides of metal baffle for BR30 and PAR30 lamps
- Two plastic removable trim rings included
- Narrow 7.25"OD trim ring and wide oversized 8.00"OD trim ring
- Coil spring retention lamps
HALO
6100WB
Specifications
Product Description
Brand Name | Halo |
Family | 6100 Tapered 6" Metal Baffle Trim |
Description | 6" White Tapered Metal Baffle, 2-White Rings Narrow & Wide |
Product Details
Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
UPC | 080083743452 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Product Weight | 0.45 |
Case Quantity | 18 |
Pallet Quantity | 720 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |