- Contoured tapered sides of metal baffle for BR30 and PAR30 lamps
- Two plastic removable trim rings included
- Narrow 7.25"OD trim ring and wide oversized 8.00"OD trim ring
- Coil spring retention lamps
Your internet browser isn't supported.
6100BB
Specifications
Product Description
| Brand Name | Halo | 
| Family | 6100 Tapered 6" Metal Baffle Trim | 
| Description | 6" Black Tapered Metal Baffle, 2-White Rings Narrow & Wide | 
Product Details
| Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) | 
| UPC | 080083743445 | 
| Amperage Rating | N/A | 
| Aperture | 6 Inch | 
| Mounting | Recessed | 
| Range of Motion | N/A | 
| Recessed Trim | Baffle | 
| Voltage Rating | N/A | 
| Product Weight | 0.45 | 
| Case Quantity | 18 | 
| Pallet Quantity | 900 | 
| Country of Origin | CN | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | Yes | 
| Cranbury, NJ | No | 
| Irving, TX | Yes | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | Yes | 
| Calgary, AB, Canada | No | 
