Brand Name | Halo |
Family | 592 Reflector Trim |
Description | 5" Trim, Reflector, Specular Clear, White Trim |
UPC | 080083623303 |
Aperture | 5 Inch |
Lamp Type | LED (Not Included) |
Mounting | Recessed |
Recessed Trim | Reflector |
Product Weight | 0.5 |
Case Quantity | 6 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |