- For use with ML56 Series LED light modules
- Aluminum construction
- For use in standard housings
- Reflectors with self-flange
- Wet location shower listed with ML56 LED Light Modules
- Torsion springs pull trim and light module tight to ceiling
- ML56 reflector trims and modules make housings AIR-TITE™ (ASTM E283)
Your internet browser isn't supported.
592H
Specifications
Product Description
| Brand Name | Halo |
| Family | 592 Reflector Trim |
| Description | 5" Trim, Reflector, Haze, White Trim |
Product Details
| Lamp Type | LED (Not Included) |
| UPC | 080083634286 |
| Amperage Rating | N/A |
| Aperture | 5 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Reflector |
| Voltage Rating | N/A |
| Product Weight | 0.55 |
| Case Quantity | 6 |
| Pallet Quantity | 300 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |