- Full cone baffle trim
- Torsion springs retention
- Socket supporting
Your internet browser isn't supported.
5125BKBB
Specifications
Product Description
Brand Name | Halo |
Family | 5125 Full Cone Baffle, Self Flange |
Description | 5" Full Cone Black Baffle, Black Self-Flange Ring |
Product Details
Lamp Type | E26 Screwbase |
UPC | 080083743155 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Product Weight | 0.31 |
Case Quantity | 6 |
Pallet Quantity | 288 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |