- Metal baffle
- Formed metal trim ring
- Friction clip retention
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Halo |
Family | 4010 Metal Baffle |
Description | 4" Black Metal Baffle, White Ring |
Product Details
Lamp Type | E26 Screwbase |
UPC | 080083745920 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Product Weight | 0.2 |
Case Quantity | 6 |
Pallet Quantity | 882 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |