- Specular clear reflector
- Formed metal trim ring
- Friction clilp retention
Your internet browser isn't supported.
4003SC
Specifications
Product Description
| Brand Name | Halo |
| Family | 4003 Specular Reflector |
| Description | 4" Specular Reflector - White Ring |
Product Details
| Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
| UPC | 080083745883 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Reflector |
| Voltage Rating | N/A |
| Product Weight | 0.45 |
| Case Quantity | 12 |
| Pallet Quantity | 672 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |