- Open trim for BR and PAR Lamps
- Torsion spring retention
- Available in a variety of finishes
Your internet browser isn't supported.
300P
Specifications
Product Description
Brand Name | Halo |
Family | 300 Open Trim with Socket Support |
Description | 6" Trim Open - Socket Supporting White |
Product Details
Lamp Type | N/A |
UPC | 662400302421 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Open Trim with Socket Support |
Voltage Rating | N/A |
Product Weight | 0.6 |
Case Quantity | 6 |
Pallet Quantity | 288 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |