- Self-flanged socket supporting trim with torsion spring retention
- Accepts a wide variety of lamps
- Makes installation AIR-TITE regardless of housing used
- Trim available in White
- Reflector available in a variety of finishes
Your internet browser isn't supported.
30CAT
Specifications
Product Description
| Brand Name | Halo |
| Family | 30 Super Trim AIR-TITE® Reflector |
| Description | 6" Trim Air-Tite Super Trim - Reflector White Trim with Clear Specular Reflector |
Product Details
| Lamp Type | N/A |
| UPC | 662400603337 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Super Trim Reflector |
| Voltage Rating | N/A |
| Wattage | 150 W |
| Product Weight | 0.45 |
| Case Quantity | 18 |
| Pallet Quantity | 540 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |