- Provides effective task or accent lighting
- Quick-lock adapter attaches anywhere along the track channel
- Formed aluminum housing for optimal heat dissipation
- Yoke allows 2 axis rotation for maximum aiming adjustability
- 338° horizontal rotation and 0° to 90° vertical pivot
- Finishes: White (P) and Matte Black (MB)
- Lamps: supports standard PAR and halogen PAR lamps
Your internet browser isn't supported.
L1730MBX
Specifications
Product Description
| Brand Name | Halo |
| Family | L1730 Gimbal Ring |
| Description | GIMBAL RING, MATTE BLACK, PAR30 |
Product Details
| Lamp Type | N/A |
| UPC | 662400144014 |
| Amperage Rating | N/A |
| Mounting | Track |
| Range of Motion | N/A |
| Track Lampholders | Gimbal Ring |
| Voltage Rating | 120V |
| Wattage | 75W |
| Product Weight | 0.913 |
| Case Quantity | 6 |
| Pallet Quantity | 360 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |