- Front loading of the lamp allows for intuitive relamping
- Quick-lock adapter attaches anywhere along the track channel
- 338° horizontal rotation and 0° to 90° vertical pivot
- Matching finish single arm
- Welded steel housing provides weight and optimal heat dissipation
- Swivel maintains tension to keep lampholder properly aimed
- Finishes: White (P) and Matte Black (MB)
Your internet browser isn't supported.
LZR1338 Front Loading Gimbal
Overview
A lampholder designed for use with Halogen PAR lamp technology. Front loading of the lamp allows for intuitive relamping. Available in white or black. Ideal for accent and display lighting applocations.
Stock Catalog Number (1)
No matching records