- Open trim for R Lamps
- Coil spring retention
- Available in a variety of finishes
Your internet browser isn't supported.
401P
Specifications
Product Description
| Brand Name | Halo |
| Family | 401 Open Trim |
| Description | 6" Trim Open Large Aperture White Trim |
Product Details
| Lamp Type | N/A |
| UPC | 662400131069 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Open Trim |
| Voltage Rating | N/A |
| Product Weight | 0.4 |
| Case Quantity | 12 |
| Pallet Quantity | 1200 |
| Country of Origin | CN |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |