- White Trim with Frosted Glass Albalite Lens
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo |
| Family | 70 Albalite Lens |
| Description | 6" Albalite Glass Lens, White Trim |
Product Details
| Lamp Type | N/A |
| UPC | 080083765676 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Recessed Trim | Albalite Lens with Reflector |
| Voltage Rating | N/A |
| Wattage | 40W |
| Product Weight | 0.625 |
| Case Quantity | 6 |
| Pallet Quantity | 600 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |