- White Trim with Frosted Glass Albalite Lens
- PS version is wet location listed for use in showers
- Non-conductive, non-corrosive polymer trim ring
- Torsion spring retention
- Available in White
Your internet browser isn't supported.
70P
Specifications
Product Description
| Brand Name | Halo |
| Family | 70 Albalite Lens |
| Description | 6" Trim Albalite Lens White Trim with Frosted Albalite Lens |
Product Details
| Lamp Type | N/A |
| UPC | 662400130383 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Albalite Lens with Reflector |
| Voltage Rating | N/A |
| Wattage | 40 W |
| Product Weight | 0.872 |
| Case Quantity | 12 |
| Pallet Quantity | 720 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |