- Self-flanged socket supporting trim with torsion spring retention
- Accepts a wide variety of lamps
- Makes installation AIR-TITE regardless of housing used
- Trim available in White
- Reflector available in a variety of finishes
Your internet browser isn't supported.
30PAT
Specifications
Product Description
| Brand Name | Halo |
| Family | 30 Super Trim AIR-TITE® Reflector |
| Description | 6" Trim Air-Tite Super Trim - Baffle White Trim, Black Baffle, Clear Reflector |
Product Details
| Lamp Type | N/A |
| UPC | 662400603313 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Recessed Trim | Super Trim Baffle |
| Voltage Rating | N/A |
| Wattage | 150W |
| Product Weight | 0.4 |
| Case Quantity | 18 |
| Pallet Quantity | 648 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |